IESNA:LM-63-2002
[TEST]P953510
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-750-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27180
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4019.3 4459.4 4848 5131.9 5186.9 4878.1 4517.9 4301.4 4271.3 4455.8
4821.4 5268.5 5760.1 6482.3 7101.6 7508 7962.2 8510.6 9154.7 9758.1
10270.9 10622.2 10542.4 10288.6 9541.6 7960.5 5960.6 4005.1 2292.7 1284.7
858.9 585.6 253.8 131.3 46.1 0 0
4019.3 4434.5 4832 5112.4 5176.3 4879.9 4519.7 4292.5 4255.3 4431
4782.3 5213.5 5692.6 6326.1 7014.7 7389.1 7845.1 8358 9011 9591.2
10100.5 10471.4 10407.5 10136 9488.3 8006.6 6120.3 4132.8 2333.5 1270.6
860.6 605.1 255.5 149.1 55 8.9 0
4019.3 4438.1 4817.8 5119.5 5222.4 4995.3 4631.5 4367.1 4294.3 4409.7
4713.1 5080.4 5559.6 6093.7 6780.4 7183.2 7571.9 8035 8640.1 9192
9735 10042 10029.6 9664 9200.9 8004.8 6324.4 4271.3 2526.9 1526.1
1050.5 771.9 509.3 324.7 200.5 78.1 0
4019.3 4395.5 4769.9 5071.6 5240.1 5133.7 4808.9 4512.6 4367.1 4413.2
4624.4 4947.3 5307.6 5708.6 6301.3 6823 7232.9 7669.5 8178.7 8771.4
9286 9736.8 10008.3 9988.7 9951.5 10029.6 9326.8 7651.7 4778.8 2267.8
1430.3 1105.5 793.2 512.8 252 62.1 0
4019.3 4365.3 4707.8 5021.9 5240.1 5314.7 5105.3 4823.1 4588.9 4507.3
4604.9 4833.8 5126.6 5469.1 5809.8 6338.6 6952.5 7376.7 7921.4 8485.7
9092.6 9605.4 9999.4 10302.8 10430.6 10661.3 10970 10050.8 7747.5 4329.8
1687.6 780.8 527 331.8 166.8 21.3 0
4019.3 4333.4 4629.7 4934.9 5185.1 5366.1 5401.6 5240.1 5037.8 4869.3
4833.8 4933.1 5155 5394.5 5712.2 6038.7 6599.4 7337.6 7852.2 8267.5
8806.9 9461.7 10150.2 10764.2 11365.8 12050.7 13273.4 14558.1 14203.2 12162.5
8514.1 4154.1 1322 463.1 165 19.5 0
4019.3 4271.3 4525 4791.2 5044.9 5272.1 5476.2 5600.4 5614.6 5579.1
5554.2 5605.7 5728.1 5912.7 6155.8 6480.5 6890.4 7426.3 8100.7 8817.6
9522 10347.2 11333.8 12402.1 13622.9 14732 16057.6 18259.8 21846 23102.4
19908.3 13170.4 6828.3 3226.1 1123.3 133.1 0
4019.3 4262.4 4487.7 4722 4975.7 5197.6 5428.2 5632.3 5765.4 5839.9
5921.6 6051.1 6221.4 6437.9 6743.2 7117.6 7548.8 8086.5 8712.9 9452.8
10278 11152.8 12144.8 13317.7 14496 15688.5 16982.1 18754.8 22025.3 24850.3
23042.1 16141 8647.2 3777.9 1144.6 111.8 0
4019.3 4218 4406.1 4613.7 4817.8 5041.4 5266.8 5501 5742.3 5990.8
6221.4 6482.3 6815.9 7229.4 7802.5 8409.4 9074.9 9758.1 10519.3 11381.7
12237 13088.8 13956.6 14907.7 15936.9 16943.1 17965.2 19189.6 21015.6 22649.9
21670.4 17544.6 11003.8 4617.3 977.8 88.7 0
4019.3 4139.9 4271.3 4407.9 4555.2 4711.3 4879.9 5066.2 5277.4 5531.2
5855.9 6233.9 6661.5 7231.1 7985.3 8844.2 9726.1 10684.3 11734.9 12833.3
13949.5 14971.6 15938.7 16850.8 17652.9 18424.8 19322.7 20318.2 21544.4 21524.9
19086.7 14739.1 8276.3 2429.3 365.5 51.5 0
4019.3 4060.1 4115.1 4171.9 4230.4 4305 4391.9 4487.7 4597.8 4748.6
4947.3 5178 5467.3 5886.1 6471.7 7193.9 8019 8877.9 9745.6 10565.5
11314.3 12054.3 12790.7 13500.5 14130.5 14691.2 15260.8 15901.4 16368.1 15326.5
12522.7 8645.4 3424.8 702.7 193.4 63.9 0
4019.3 4022.8 4028.1 4044.1 4065.4 4083.2 4113.3 4143.5 4177.2 4226.9
4297.9 4372.4 4455.8 4606.6 4835.6 5103.5 5488.6 5953.5 6530.2 7149.5
7775.9 8395.2 9023.4 9610.8 10130.7 10593.8 10986 11374.6 11424.3 10169.7
8129 5618.1 2250.1 449 115.3 35.5 0
4019.3 3974.9 3948.3 3909.3 3866.7 3822.3 3763.7 3707 3625.3 3522.4
3412.4 3256.2 3114.3 3022 3000.7 3045.1 3229.6 3557.9 3976.7 4406.1
4787.6 5091.1 5357.3 5591.5 5765.4 5850.6 5763.6 5366.1 4530.3 3259.8
1998.1 1045.2 397.5 104.7 23.1 0 0
4019.3 3896.8 3749.5 3584.5 3398.2 3164 2910.2 2626.3 2338.8 2086.8
1882.8 1717.7 1588.2 1495.9 1432 1369.9 1322 1309.6 1366.4 1522.5
1707.1 1827.7 1834.8 1730.2 1556.2 1318.5 1070 809.2 566.1 344.3
202.3 118.9 63.9 21.3 5.3 0 0
4019.3 3801 3538.4 3233.2 2860.5 2475.4 2117 1836.6 1625.5 1446.2
1281.2 1128.6 1015 961.8 935.2 899.7 873.1 848.2 816.3 787.9
766.6 731.1 677.9 606.9 527 445.4 369.1 310.5 260.9 212.9
159.7 102.9 47.9 12.4 3.5 0 0
4019.3 3689.2 3304.1 2842.8 2376.1 1960.8 1680.5 1474.6 1284.7 1126.8
1027.4 968.9 919.2 874.8 832.2 791.4 750.6 700.9 645.9 598
564.3 530.6 498.6 454.3 415.2 367.3 326.5 283.9 236 184.5
122.4 72.8 33.7 12.4 3.5 0 0
4019.3 3628.9 3132 2553.5 2028.3 1689.3 1458.7 1256.4 1116.2 1048.7
993.7 933.4 873.1 818.1 768.4 720.5 663.7 603.3 544.8 496.9
457.8 418.8 393.9 370.9 340.7 305.2 266.2 223.6 172.1 122.4
87 51.5 23.1 5.3 0 0 0
4019.3 3541.9 2940.4 2289.1 1808.2 1522.5 1300.7 1160.5 1091.3 1036.3
981.3 912.1 844.7 779 713.4 647.7 582 521.7 473.8 436.5
408.1 383.3 358.5 324.7 291 259.1 221.8 182.8 147.3 117.1
87 56.8 19.5 0 0 0 0
4019.3 3488.7 2805.5 2122.3 1701.8 1433.8 1235.1 1149.9 1098.4 1041.6
981.3 912.1 837.6 759.5 683.2 608.7 543 493.3 457.8 422.3
390.4 356.7 328.3 299.9 271.5 237.8 200.5 163.3 134.9 106.5
76.3 46.1 10.6 0 0 0 0
4019.3 3440.8 2702.6 2028.3 1659.2 1396.5 1224.4 1164.1 1105.5 1047
988.4 921 848.2 770.1 692.1 622.9 566.1 511.1 463.1 418.8
381.5 340.7 308.8 278.6 244.9 202.3 161.5 134.9 110 81.6
55 26.6 5.3 0 0 0 0
4019.3 3442.6 2677.7 2003.4 1627.2 1373.5 1228 1178.3 1130.4 1071.8
1011.5 947.6 881.9 809.2 732.9 660.1 598 541.2 493.3 447.2
399.3 349.6 308.8 271.5 230.7 184.5 140.2 117.1 94 71
46.1 21.3 3.5 0 0 0 0
4019.3 3481.6 2715 2028.3 1646.7 1385.9 1233.3 1183.6 1137.5 1078.9
1020.3 958.2 890.8 819.8 745.3 670.8 603.3 546.6 507.5 464.9
406.4 356.7 312.3 273.3 227.1 182.8 140.2 117.1 92.3 69.2
46.1 21.3 5.3 0 0 0 0
